Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.750 | |
| A dimension MM | 69.850 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Backup hex size IN | 0.750 | |
| Backup hex size MM | 19.000 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 26798D-08-06LTZ | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 1.660 | |
| Drop dimension MM | 42.2 | |
| End connection hex size IN | 0.870 | |
| End connection hex size MM | 22.000 | |
| End connection torque | 33-40 LB-FT(45-55 NM) | 33-40 lb-ft(45-55 Nm) |
| End size 1 | -8 | -8 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.770 | |
| Hose cut off factor MM | 44.958 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.230 | |
| Inside diameter MM | 5.842 | |
| Product height in | 2.090 | |
| Product height mm | 53.086 | |
| Product length in | 2.750 | |
| Product length mm | 69.850 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.920 | |
| Product width mm | 23.368 | |
| Series | WINNER 1-PIECE | Winner 1-Piece |
| Thread sealant | NO | No |
| Thread size 1 | 3/4-16 UNF | 3/4-16 UNF |
