Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.645 | |
| A dimension MM | 118.000 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Backup hex size IN | 1.970 | |
| Backup hex size MM | 50.038 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 26798D-20-20WLTZ | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.750 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 3.000 | |
| Drop dimension MM | 85.0 | |
| End connection hex size IN | 1.614 | |
| End connection hex size MM | 41.000 | |
| End size 1 | -20 | -20 |
| End size 2 | -20 | -20 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 3.326 | |
| Hose cut off factor MM | 84.500 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.043 | |
| Inside diameter MM | 26.500 | |
| Product height in | 4.783 | |
| Product height mm | 121.488 | |
| Product length in | 6.342 | |
| Product length mm | 161.087 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.970 | |
| Product width mm | 50.038 |
