2681-3
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
2681-3
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Bend radius - min | 3.54 in | |
| Burst pressure | 16000 Psi | |
| Certification(s) | SAE 100R1AEN853 1STISO 1436-1 Type 1ST | |
| Color | Black | |
| Conductivity | Conductive | |
| Construction | 1 Ply Braid | |
| Cover material | Synthetic Rubber | |
| Dash size | -3 | |
| Inside diameter | .19 in | |
| Outside diameter | .53 in | |
| Package form | Bulk | |
| Product Height | .53 in | |
| Product Length/Depth | 12 in | |
| Product Volume | 3.371 in³ | |
| Product Weight | .1 lb | |
| Product Width | .53 in | |
| Qualified hose fittings | Skive Nipple Crimp | |
| Reinforcement material | Wire | |
| Tube material | Synthetic Rubber | |
| UPC | 678146075994 | |
| Working pressure | 4000 Psi | |
| Working temperature - max | 212 °F | |
| Working temperature - min | -40 °F |