Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Bend radius - min | 3.94 in | |
| Burst pressure | 13100 Psi | |
| Certification(s) | SAE 100R1AEN853 1STISO 1436-1 Type 1ST | |
| Color | Black | |
| Conductivity | Conductive | |
| Construction | 1 Ply Braid | |
| Cover material | Synthetic Rubber | |
| Dash size | -4 | |
| Inside diameter | .25 in | |
| Outside diameter | .66 in | |
| Package form | Bulk | |
| Product Height | .66 in | |
| Product Length/Depth | 12 in | |
| Product Volume | 5.227 in³ | |
| Product Weight | .2 lb | |
| Product Width | .66 in | |
| Qualified hose fittings | Skive Nipple Crimp | |
| Reinforcement material | Wire | |
| Tube material | Synthetic Rubber | |
| UPC | 678146082183 | |
| Working pressure | 3250 Psi | |
| Working temperature - max | 212 °F | |
| Working temperature - min | -40 °F |