2681-4RL
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: FC839B-04RL
2681-4RL
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Bend radius - min | 3.94 in | |
| Burst pressure | 13100 Psi | |
| Certification(s) | SAE 100R1AEN853 1STISO 1436-1 Type 1ST | |
| Color | Black | |
| Conductivity | Conductive | |
| Construction | 1 Ply Braid | |
| Cover material | Synthetic Rubber | |
| Dash size | -4 | |
| Inside diameter | .25 in | |
| Outside diameter | .66 in | |
| Package form | Reel | |
| Packaged Weight | .19 lb | |
| Product Height | .66 in | |
| Product Length/Depth | 12 in | |
| Product Volume | 5.227 in³ | |
| Product Weight | .2 lb | |
| Product Width | .66 in | |
| Qualified hose fittings | Skive Nipple Crimp | |
| Reinforcement material | Wire | |
| Tube material | Synthetic Rubber | |
| UPC | 678146077509 | |
| Working pressure | 3250 Psi | |
| Working temperature - max | 212 °F | |
| Working temperature - min | -40 °F |