
Aeroquip by Danfoss
26U51B-20
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
26U51B-20
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Transfer of liquid gas. |
| Bend radius - min | 9.05 in |
| Brand | Aeroquip by Danfoss |
| Burst pressure | 1450 Psi |
| Certification(s) | EN 1762 |
| Color | Black |
| Construction | 2-ply braid |
| Cover material | Synthetic Rubber |
| Cover style | Perforated |
| Dash size | -20 |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life |
| Inside diameter | 1.12 in |
| Lay line style | Transfer Tape |
| Outside diameter | 1.22 in |
| Product Height | 1.22 in |
| Product Length/Depth | 1 ft |
| Product Type | Rubber Hydraulic |
| Product Volume | 17.861 in³ |
| Product Weight | 0 lb |
| Product Width | 1.22 in |
| Reinforcement material | Textile and wire |
| Sub-brand | None |
| Trade Name | 26U51B Series |
| Tube material | Synthetic Rubber |
| Working pressure | 362 Psi |
| Working temperature - max | 158 °F |
| Working temperature - min | -22 °F |