270370
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
270370
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Feature | Available in all configurations and sizes | |
| Package contents | Drive Shaft | |
| Product Diameter | 1.375 in | |
| Product Height | 1.375 in | |
| Product Length/Depth | 7.914 in | |
| Product material | Steel | |
| Product Type | Piston Pump Accessory | |
| Product Volume | 14.962 in³ | |
| Product Weight | .01 kg | |
| Product Width | 1.375 in | |
| Sub-brand | None | |
| Trade Name | None |