Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
270870
FM3-14S-160-250-10 FLOW CONTROL VALVE
270870
Where to buy
Export PDF
Tools
Add to comparison
270870
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.500
Product height mm
38.100
Product length in
4.250
Product length mm
107.950
Product width in
1.560
Product width mm
39.624