Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
271344
PLUG
271344
Where to buy
Export PDF
Tools
Add to comparison
271344
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
0.220
Product height mm
5.588
Product length in
0.190
Product length mm
4.826
Product width in
0.220
Product width mm
5.588