Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
271777
RING
271777
Where to buy
Export PDF
Tools
Add to comparison
271777
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
1.110
Product height mm
28.194
Product length in
0.114
Product length mm
2.896
Product width in
1.110
Product width mm
28.194