Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
271792
B.U.RING(TEFLON)ID-54.55xW-3xT-1.32
271792
Where to buy
Export PDF
Tools
Add to comparison
271792
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Material
NITRILE
Nitrile
Product height in
2.391
Product height mm
60.731
Product length in
0.050
Product length mm
1.270
Product width in
2.391
Product width mm
60.731