
Aeroquip by Danfoss
2755-16NL
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
2755-16NL
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | High pressure hydraulic systems with petroleum based fluids and for lubricating oils. |
| Bend radius - min | 13.39 in |
| Brand | Aeroquip by Danfoss |
| Burst pressure | 18600 Psi |
| Color | Black |
| Construction | 4 Spiral |
| Cover material | Synthetic Rubber |
| Cover style | Perforated |
| Dash size | -16 |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life |
| Inside diameter | 1 in |
| Lay line style | Embossed |
| Outside diameter | 1.61 in |
| Product Height | 1.61 in |
| Product Length/Depth | 1 ft |
| Product Type | Rubber Hydraulic |
| Product Volume | 31.105 in³ |
| Product Weight | 1.44 lb |
| Product Width | 1.61 in |
| Reinforcement material | Wire |
| Sub-brand | None |
| Trade Name | 2755 Series |
| Tube material | Synthetic Rubber |
| Working pressure | 320 Psi |
| Working temperature - max | 100 °F |
| Working temperature - min | -40 °F |