
Aeroquip by Danfoss
2755-8NL
HOSE
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Abrasion resistance | Standard |
Application | High pressure hydraulic systems with petroleum based fluids and for lubricating oils. |
Bend radius - min | .92 in |
Brand | Aeroquip by Danfoss |
Burst pressure | 24400 Psi |
Color | Black |
Construction | 4 Spiral |
Cover material | Synthetic Rubber |
Cover style | Perforated |
Dash size | -8 |
Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life |
Inside diameter | .5 in |
Lay line style | Embossed |
Outside diameter | 1 in |
Product Height | 1 in |
Product Length/Depth | 1 ft |
Product Type | Rubber Hydraulic |
Product Volume | 12 in³ |
Product Weight | .62 lb |
Product Width | 1 in |
Reinforcement material | Wire |
Sub-brand | None |
Trade Name | 2755 Series |
Tube material | Synthetic Rubber |
Working pressure | 420 Psi |
Working temperature - max | 100 °F |
Working temperature - min | -40 °F |