
Aeroquip by Danfoss
2755B-6
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
2755B-6
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | High pressure hydraulics system with pertoleum and water-glycol base fluids, for lubricating oils and water | |
| Bend radius - min | 11.81 in | |
| Brand | Aeroquip by Danfoss | |
| Burst pressure | 22050 Psi | |
| Color | Black | |
| Conductivity | Non-Conductive | |
| Construction | 4 Spiral | |
| Cover material | Synthetic Rubber | |
| Cover style | Perforated | |
| Dash size | -12 | |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life | |
| Inside diameter | .75 in | |
| Lay line style | Embossed | |
| Outside diameter | 1.3 in | |
| Product Height | .38 in | |
| Product Length/Depth | 1 ft | |
| Product Type | Rubber Hydraulic | |
| Product Volume | 1.733 in³ | |
| Product Weight | .54 lb | |
| Product Width | .38 in | |
| Reinforcement material | Wire | |
| Sub-brand | None | |
| Trade Name | 2755 Series | |
| Tube material | Synthetic Rubber | |
| Tube wall thickness | .38 in | |
| Working pressure | 5500 Psi | |
| Working temperature - max | 100 °F | |
| Working temperature - min | -40 °F |