
Aeroquip by Danfoss
2758-80
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
2758-80
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Petroleum based products, fuel and lube oils, salt and fresh water. |
| Bend radius - min | 42 in |
| Brand | Aeroquip by Danfoss |
| Burst pressure | 2000 Psi |
| Color | Black |
| Compliance(s) | MIL-H-24595 |
| Conductivity | Conductive |
| Construction | 4 Spiral |
| Cover material | Synthetic Rubber |
| Dash size | -80 |
| Feature | Designed for safety and reliabilityWide range of styles, configurationsMaximum durability under harsh operating conditions |
| Inside diameter | 5 in |
| Outside diameter | 5.91 in |
| Package form | Bulk |
| Product Height | 5.91 in |
| Product Length/Depth | 1 ft |
| Product Type | Marine Military |
| Product Volume | 34.928 in³ |
| Product Weight | 7.13 lb |
| Product Width | 5.91 in |
| Qualified hose fittings | Dogleg, Flange, Spilt Clamp |
| Reinforcement material | Wire |
| Sub-brand | None |
| Trade Name | 2758 Series |
| Tube material | Synthetic Rubber |
| Tube wall thickness | .455 in |
| UPC | 678146076366 |
| Working pressure | 500 Psi |
| Working temperature - max | 150 °F |
| Working temperature - min | -20 °F |