Danfoss
275959
PLUG
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Application | Harvesters, refuse haulers, mobile and industrial applications |
Brand | Danfoss |
Feature | Available in a variety of configurations and sizes. |
Package contents | Plug |
Product Type | Spare Part |
Product material | Carbon steel |
Sub-brand | None |
Trade Name | None |