Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Item type | GASKET | Gasket |
| Product height in | 0.030 | |
| Product height mm | 0.762 | |
| Product length in | 5.810 | |
| Product length mm | 147.574 | |
| Product material | BUNA-N (NITRILE) | Buna-N (nitrile) |
| Product width in | 4.120 | |
| Product width mm | 104.648 |
