Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
277653
BACK - UP RING
277653
Where to buy
Export PDF
Tools
Add to comparison
277653
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
1.150
Product height mm
29.210
Product length in
0.050
Product length mm
1.270
Product width in
1.150
Product width mm
29.21