Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
277716
RING
277716
Where to buy
Export PDF
Tools
Add to comparison
277716
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
2.640
Product height mm
67.056
Product length in
0.120
Product length mm
3.048
Product width in
2.640
Product width mm
67.056