2781-12RL
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: FC735-12RL
2781-12RL
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Bend radius - min | 9.5 in | |
| Burst pressure | 9000 Psi | |
| Certification(s) | EN853 2STISO 1436-1 Type 2STSAE 100R2A | |
| Color | Black | |
| Compliance(s) | DNVMSHA ApprovedUSCG | |
| Conductivity | Conductive | |
| Construction | 2-ply braid | |
| Cover material | Synthetic Rubber | |
| Dash size | -12 | |
| Inside diameter | .75 in | |
| Outside diameter | 1.25 in | |
| Package form | Reel | |
| Packaged Weight | .82 lb | |
| Product Height | 1.25 in | |
| Product Length/Depth | 12 in | |
| Product Volume | 18.75 in³ | |
| Product Weight | .8 lb | |
| Product Width | 1.25 in | |
| Qualified hose fittings | Reusable Fitting, Skive Nipple Crimp | |
| Reinforcement material | Wire | |
| Tube material | Synthetic Rubber | |
| Working pressure | 2250 Psi | |
| Working temperature - max | 212 °F | |
| Working temperature - min | -40 °F |