2781-16-02160
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: FC735-16
2781-16-02160
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Bend radius - min | 12 in | |
| Burst pressure | 8000 Psi | |
| Certification(s) | SAE 100R2AEN853 2STISO 1436-1 Type 2ST | |
| Color | Black | |
| Compliance(s) | DNVMSHA ApprovedUSCG | |
| Conductivity | Conductive | |
| Construction | 2-ply braid | |
| Cover material | Synthetic Rubber | |
| Dash size | -16 | |
| Inside diameter | 1 in | |
| Outside diameter | 1.56 in | |
| Package form | Cut length | |
| Product Height | 1.56 in | |
| Product Length/Depth | 216 in | |
| Product Volume | 525.658 in³ | |
| Product Weight | 19.08 lb | |
| Product Width | 1.56 in | |
| Qualified hose fittings | Reusable Fitting, Skive Nipple Crimp | |
| Reinforcement material | Wire | |
| Tube material | Synthetic Rubber | |
| Working pressure | 2000 Psi | |
| Working temperature - max | 212 °F | |
| Working temperature - min | -40 °F |