2781-16-03600
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: FC735-16
2781-16-03600
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Bend radius - min | 12 in | |
| Burst pressure | 8000 Psi | |
| Certification(s) | SAE 100R2AEN853 2STISO 1436-1 Type 2ST | |
| Color | Black | |
| Compliance(s) | DNVMSHA ApprovedUSCG | |
| Conductivity | Conductive | |
| Construction | 2-ply braid | |
| Cover material | Synthetic Rubber | |
| Dash size | -16 | |
| Inside diameter | 1 in | |
| Outside diameter | 1.56 in | |
| Package form | Cut length | |
| Product Height | 1.56 in | |
| Product Length/Depth | 360 in | |
| Product Volume | 876.096 in³ | |
| Product Weight | 31.8 lb | |
| Product Width | 1.56 in | |
| Qualified hose fittings | Reusable Fitting, Skive Nipple Crimp | |
| Reinforcement material | Wire | |
| Tube material | Synthetic Rubber | |
| Working pressure | 2000 Psi | |
| Working temperature - max | 212 °F | |
| Working temperature - min | -40 °F |