2781-20
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: FC735-20
2781-20
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Bend radius - min | 16.5 in | |
| Burst pressure | 6500 Psi | |
| Certification(s) | SAE 100R2AISO 1436-1 Type 2STEN853 2ST | |
| Color | Black | |
| Compliance(s) | DNVMSHA ApprovedUSCG | |
| Conductivity | Conductive | |
| Construction | 2-ply braid | |
| Cover material | Synthetic Rubber | |
| Dash size | -20 | |
| Inside diameter | 1.25 in | |
| Outside diameter | 2 in | |
| Package form | Bulk | |
| Product Height | 2 in | |
| Product Length/Depth | 12 in | |
| Product Volume | 48 in³ | |
| Product Weight | 1.73 lb | |
| Product Width | 2 in | |
| Qualified hose fittings | 100R2 Reusable, 1SA | |
| Reinforcement material | Wire | |
| Tube material | Synthetic Rubber | |
| Tube wall thickness | .375 in | |
| UPC | 678146078452 | |
| Working pressure | 1625 Psi | |
| Working temperature - max | 212 °F | |
| Working temperature - min | -40 °F |