2781-24
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
2781-24
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Bend radius - min | 20 in | |
| Burst pressure | 5000 Psi | |
| Certification(s) | SAE 100R2AEN853 2STISO 1436-1 Type 2ST | |
| Color | Black | |
| Compliance(s) | DNVMSHA ApprovedUSCG | |
| Conductivity | Conductive | |
| Construction | 2-ply braid | |
| Cover material | Synthetic Rubber | |
| Dash size | -24 | |
| Inside diameter | 1.5 in | |
| Outside diameter | 2.25 in | |
| Package form | Bulk | |
| Packaged Weight | 1.97 lb | |
| Product Height | 2.25 in | |
| Product Length/Depth | 12 in | |
| Product Volume | 60.75 in³ | |
| Product Weight | 2.05 lb | |
| Product Width | 2.25 in | |
| Qualified hose fittings | 100R2 Reusable, 1SA | |
| Reinforcement material | Wire | |
| Tube material | Synthetic Rubber | |
| Working pressure | 1250 Psi | |
| Working temperature - max | 212 °F | |
| Working temperature - min | -40 °F |