Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.440 | |
| A dimension MM | 36.576 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 27810-08-06XZ | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | REUSABLE | Reusable |
| End size 1 | -8 | -8 |
| End Type 1 | FEMALE 45 DEGREE SWIVEL | Female 45 degree swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.570 | |
| Hose cut off factor MM | 14.478 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.270 | |
| Inside diameter MM | 6.858 | |
| Product height in | 0.690 | |
| Product height mm | 17.526 | |
| Product length in | 1.440 | |
| Product length mm | 36.576 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.690 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
