Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.614 | |
| A dimension MM | 41.000 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.945 | |
| Backup hex size MM | 24.003 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 27810-08-08Z | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.944 | |
| End connection hex size MM | 24.000 | |
| End size 1 | -8 | -8 |
| End size 2 | -8 | -8 |
| End type 1 | FEMALE 45 DEGREE SWIVEL | Female 45 degree swivel |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.578 | |
| Hose cut off factor MM | 14.700 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.389 | |
| Inside diameter MM | 9.900 | |
| Product height in | 1.080 | |
| Product height mm | 27.432 | |
| Product length in | 2.047 | |
| Product length mm | 51.990 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.944 | |
| Product width mm | 23.977 | |
| Thread size 1 | 3/4-16 UNF | 3/4-16 UNF |
