Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.145 | |
| A dimension MM | 54.500 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.063 | |
| Backup hex size MM | 27.000 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 27810-10-10Z | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.875 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.062 | |
| End connection hex size MM | 27.000 | |
| End size 1 | -10 | -10 |
| End size 2 | -6 | -6 |
| End Type 1 | FEMALE 45 DEGREE SWIVEL | Female 45 degree swivel |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.598 | |
| Hose cut off factor MM | 15.200 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.484 | |
| Inside diameter MM | 12.300 | |
| Product height in | 1.220 | |
| Product height mm | 30.988 | |
| Product length in | 2.657 | |
| Product length mm | 67.487 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.062 | |
| Product width mm | 26.974 | |
| Thread size 1 | 7/8-14 UNF | 7/8-14 UNF |
