Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.540 | |
| A dimension MM | 115.316 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 27841-12-12Z | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.180 | |
| Drop dimension MM | 30.0 | |
| End size 1 | -12 | -12 |
| End Type 1 | FEMALE 45 DEGREE SWIVEL | Female 45 degree swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 3.020 | |
| Hose cut off factor MM | 76.708 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.590 | |
| Inside diameter MM | 14.986 | |
| Product height in | 1.180 | |
| Product height mm | 29.972 | |
| Product length in | 4.530 | |
| Product length mm | 115.062 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.980 | |
| Product width mm | 24.892 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
