Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
278708
ORING PREFORMED 25M
278708
Tools
Add to comparison
Add to comparison
278708
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
3.807
Product height mm
96.698
Product length in
0.070
Product length mm
1.778
Product width in
3.807
Product width mm
96.698