Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.650 | |
| A dimension MM | 118.110 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 27898D-12-12XZ | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.500 | |
| Drop dimension MM | 63.50 | |
| End size 1 | -12 | -12 |
| End Type 1 | FEMALE 45 DEGREE SWIVEL | Female 45 degree swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 3.130 | |
| Hose cut off factor MM | 79.502 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.510 | |
| Inside diameter MM | 12.954 | |
| Product height in | 2.980 | |
| Product height mm | 75.692 | |
| Product length in | 4.650 | |
| Product length mm | 118.110 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.350 | |
| Product width mm | 34.290 | |
| Series | WINNER 1-PIECE | Winner 1-Piece |
| Thread sealant | NO | No |