Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
279614
Gasket, End Cover (DWNG - 279614)
279614
Where to buy
Export PDF
Tools
Add to comparison
279614
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
3.750
Product height mm
95.250
Product length in
0.010
Product length mm
0.254
Product width in
3.440
Product width mm
87.376