Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material | C45 - QT | C45 - QT |
| Remarks | EN 14399-6 | EN 14399-6 |
| Size/Dimensions | L3.2XW3.2XH1.6 CM | |
| Standard | DIN 6916 | DIN 6916 |
| Standard Class Level | A | A |
| Washer, Inside Diameter | 21,000 mm | |
| Washer, Outside Diameter | 37,000 mm | |
| Washer, Thickness | 4,000 mm | |
| Washer, Type | FLAT | FLAT |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |