Aeroquip by Danfoss
2807-6RL
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
2807-6RL
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | Ideal for steam, compressor discharge and virtually all chemical applications. Not recommended for steam-cold water cycling. |
| Bend radius - min | 4 in |
| Brand | Aeroquip by Danfoss |
| Burst pressure | 10000 Psi |
| Certification(s) | SAE 100R14AABS |
| Color | Blue |
| Compliance(s) | USCGDNV |
| Conductivity | Conductive |
| Construction | 1 Ply Braid |
| Cover material | Aramid Polyester |
| Dash size | -6 |
| Feature | Withstands vibration and impulsingImpervious to degradationWide temperature range |
| Inside diameter | .31 in |
| Outside diameter | .46 in |
| Package form | Reel |
| Product Height | .46 in |
| Product Length/Depth | 1 ft |
| Product Type | PTFE and Teflon Hose and Tubing |
| Product Volume | .212 in³ |
| Product Weight | .1 lb |
| Product Width | .46 in |
| Reinforcement material | Stainless Steel |
| Sub-brand | None |
| Trade Name | 2807 Series |
| Tube material | Teflon |
| Vacuum rating | 28 iHg |
| Working pressure | 2500 Psi |
| Working temperature - max | 500 °F |
| Working temperature - min | -100 °F |