Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
281291
SOLENOID KANBAN
281291
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
281291
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
3.250
Product height mm
82.550
Product length in
3.400
Product length mm
86.360
Product width in
2.750
Product width mm
69.850