281670
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
281670
Product specifications
Characteristic | Value |
|---|---|
| Feature | Available in a variety of configurations and sizes |
| Model Code | Filter screen |
| Product Height | .37 in |
| Product Length/Depth | .14 in |
| Product Type | Spare Part |
| Product Volume | .019 in³ |
| Product Width | .37 in |
| Sub-brand | None |
| Trade Name | None |