
Danfoss
282-1004-003
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
282-1004-003
Product specifications
Characteristic | Value |
|---|---|
| Additional Ports | None |
| Application | Articulated Vehicles(Loaders, Scrapers, Skidders, Ag Tractors), Fixed Frame Vehicles, Large Front End Loaders, Graders, Mining Trucks, Articulated Dump Haulers, Transporters |
| Brand | Danfoss |
| Design code | 3 |
| Feature | Flow Rate 151-227 L/min (40-60 gal/min)Maximum pressure 240 bar (3,500 psi)Large articulated and fixed-frame vehicle applications |
| Flow Amplification | None |
| Flow rate | 151 LPM |
| Fluid compatibility | See Danfoss Technical Bulletin 3-401 |
| Housing material | Ductile Iron |
| Identification | Danfoss Product Number On Nameplate |
| Inlet or Load Sense Relief Valve Setting | 0 bar |
| Inlet Pressure Rating | 241 bar |
| Input Torque | Standard |
| Integral Valves | Yes |
| Load Circuit | Non Reaction |
| Main Displacement | 2460 cm³/rev |
| Maximum Back Pressure | 21 bar |
| Maximum Flow Rate | 76 l/min |
| Mechanical Interface | Internal Involute Spline, 12 Tooth 16/32 Dp 30 Degree Pa |
| Model Code | ABY86B780DA000000GAAA3A0AA00C |
| Mounting Threads | None On Port Face 4X .375-16 UNC-2B On Mounting Face |
| Neutral Circuit | Closed Center with Neutral Bleed |
| Paint | None |
| Ports | 4X 1.3125-12 UN-2B SAE O-RING PORT |
| Product Height | 5.28 in |
| Product Length/Depth | 11.35 in |
| Product Type | Steering Control Units |
| Product Volume | 343.387 in³ |
| Product Weight | 60 lb |
| Product Width | 5.73 in |
| Recommended Filtration Level | ISO 18/13 Cleanliness |
| Return Pressure Rating | 21 bar |
| Special features | None |
| Sub-brand | None |
| Trade Name | Series 40 |
| Unit type | None |
| Valve Options | None |
| Working pressure - max | 241 bar |
| Working temperature - max | 93 °C |