REPLACED BY 282-1017-004, ABY86B780DA000000GAAA3A0AA04C
282-1017-003
Model code: ABY86B780DA000000GAAA3A0AA04C
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 40 hydraulic steering units
282-1017-003
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Additional ports | AA | None |
| Brand | DANFOSS | Danfoss |
| Cylinder relief setting | 00 | None |
| Design code | C | 3 |
| Displacement | 78 | 2460 cm3/r [150.0 in3/r] |
| Flow amplification | 0 | None |
| Fluid type | A | Per Danfoss bulletin 3-401 |
| Identification | 4 | Komatsu Dresser part number on tag |
| Inlet pressure rating | 6 | 241 bar [3500 lbf / in2]-ductile housing |
| Inlet relief setting | 00 | None |
| Input torque | 3 | Standard |
| Load circuit | A | Non reaction |
| Model Code 1 | ABY86B780DA000000GAAA3A0AA04C | |
| Mounting threads | A | 4x 3/8-16 on mount face |
| Neutral circuit | D | Closed center with neutral bleed |
| Nominal flow rating | 8 | 151 L/min [40.00 gal/min] |
| P,T,L, and R port size | G | 1.3125-12 sae o-ring port |
| Paint and packaging | 0 | No paint |
| Product height in | 5.280 | |
| Product height mm | 134.112 | |
| Product length in | 11.350 | |
| Product length mm | 288.290 | |
| Product Series | ABY | ABY Series 40 |
| Product width in | 5.730 | |
| Product width mm | 145.542 | |
| Return pressure rating | B | 21 bar [305 lbf/in2] maximum |
| Special application option | 0 | None |
| Special features | AA | None |
| Valve options | 00 | None |