Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Coil connector | FLYING LEADS | Flying leads or leads |
| Coil duty rating | CONT.100% NOM VOLTAGE +/-10% | Continous for 100% of nominal voltage of +/-10 % |
| Environmental protection | IP65 | IP65 |
| Function | SOLENOID COIL | Solenoid Coil |
| Product height in | 1.480 | |
| Product height mm | 37.592 | |
| Product length in | 1.266 | |
| Product length mm | 32.156 | |
| Product width in | 1.484 | |
| Product width mm | 37.694 | |
| Voltage rating | 115 | 115 V |
| Voltage type | DC | DC |
![Vickers by Danfoss Coils 237092 [LEFT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F319049%2FID463022740491-0101_preview.jpg&w=1920&q=75)