
ORB-40 SCU, ABY86B740FA000000GAGL3A0AA00C
283-1006-003
Model code: ABY86B740FA000000GAGL3A0AA00C
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 40 hydraulic steering units
283-1006-003
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Additional ports | AG | LS and PP ports, PP plugged |
| Brand | DANFOSS | Danfoss |
| Cylinder relief setting | 00 | None |
| Design code | C | 3 |
| Displacement | 74 | 1560 cm3/r [95.0 in3/r] |
| Flow amplification | 0 | None |
| Fluid type | A | Per Danfoss bulletin 3-401 |
| Identification | 0 | Danfoss number on tag |
| Inlet pressure rating | 6 | 241 bar [3500 lbf / in2]-ductile housing |
| Inlet relief setting | 00 | None |
| Input torque | 3 | Standard |
| Load circuit | A | Non reaction |
| Model Code 1 | ABY86B740FA000000GAGL3A0AA00C | |
| Mounting threads | L | 4x 3/8-16 rotated 45degrees |
| Neutral circuit | F | Load wensing, dynamic signal |
| Nominal flow rating | 8 | 151 L/min [40.00 gal/min] |
| P,T,L, and R port size | G | 1.3125-12 sae o-ring port |
| Paint and packaging | 0 | No paint |
| Product height in | 5.280 | |
| Product height mm | 134.112 | |
| Product length in | 9.680 | |
| Product length mm | 245.872 | |
| Product series | ABY | ABY Series 40 |
| Product width in | 5.730 | |
| Product width mm | 145.542 | |
| Return pressure rating | B | 21 bar [305 lbf/in2] maximum |
| Special application option | 0 | None |
| Special features | AA | None |
| Valve options | 00 | None |