REPLACED BY 283-1018-004, ABY86B740FA000000GAGA3A0FW00C
283-1018-003
Model code: ABY86B740FA000000GAGA3A0FW00C
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 40 hydraulic steering units
283-1018-003
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Additional ports | AG | LS and PP ports, PP plugged |
| Brand | DANFOSS | Danfoss |
| Cylinder relief setting | 00 | None |
| Design code | C | 3 |
| Displacement | 74 | 1560 cm3/r [95.0 in3/r] |
| Flow amplification | 0 | None |
| Fluid type | A | Per Danfoss bulletin 3-401 |
| Identification | 0 | Danfoss number on tag |
| Inlet pressure rating | 6 | 241 bar [3500 lbf / in2]-ductile housing |
| Inlet relief setting | 00 | None |
| Input torque | 3 | Standard |
| Load circuit | A | Non reaction |
| Model Code 1 | ABY86B740FA000000GAGA3A0FW00C | |
| Mounting threads | A | 4x 3/8-16 on mount face |
| Neutral circuit | F | Load wensing, dynamic signal |
| Nominal flow rating | 8 | 151 L/min [40.00 gal/min] |
| P,T,L, and R port size | G | 1.3125-12 sae o-ring port |
| Paint and packaging | 0 | No paint |
| Product Series | ABY | ABY Series 40 |
| Return pressure rating | B | 21 bar [305 lbf/in2] maximum |
| Special application option | 0 | None |
| Special features | FW | One piece bonded seal |
| Valve options | 00 | None |