283632
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
283632
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Feature | Available in a variety of sizes | |
| Inside diameter | .25 in | |
| Material | Steel | |
| Outside diameter | .865 in | |
| Product Height | .865 in | |
| Product Length/Depth | .0747 in | |
| Product Type | Spare Part | |
| Product Volume | .056 in³ | |
| Product Width | .865 in | |
| Sub-brand | None | |
| Thickness | .0747 in | |
| Trade Name | None |