283662
Bearing
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Feature | Available in a variety of sizes |
Product Height | 3.94 in |
Product Length/Depth | .984 in |
Product Type | Spare Part |
Product Volume | 15.275 in³ |
Product Width | 3.94 in |
Sub-brand | None |
Trade Name | None |