PLUNGER
283948
Tools283948 Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 0.498 |
| Product height mm | | 12.649 |
| Product length in | | 1.000 |
| Product length mm | | 25.400 |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | | 0.498 |
| Product width mm | | 12.649 |