Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
283954
SEAT
283954
Where to buy
Export PDF
Tools
Add to comparison
283954
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
0.390
Product height mm
9.906
Product length in
1.250
Product length mm
31.750
Product width in
1.250
Product width mm
31.750