284503
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
284503
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature - max | 49 °C |
| Application | Excavator – multiple sizes, Forestry, Refuse trucks, Forklift, Agricultural machinery, Truck mounted cranes, Marine |
| Communication input | None |
| Construction | Sectional |
| Feature | Advanced technology that solves the toughest challengesOptimize and improve machine control and safety with Pro-FXRely on mobile valves in the field |
| Maximum Flow Rate | 113 l/min |
| Maximum Fluid Temperature | 49 °C |
| Maximum Pressure Rating | 210 bar |
| Model Code | CM11N01T21 |
| Nominal Flow Rating | 113 l/min |
| Pressure Rating | 210 bar |
| Product material | Cast Iron |
| Product Type | Multiple Section Directional Valves |
| Sub-brand | None |
| Trade Name | CM11 |
| Unit type | Mobile Directional Valves |