284504
CM11N01 W 21
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Ambient temperature - max | 49 °C |
Application | Excavator – multiple sizes, Forestry, Refuse trucks, Forklift, Agricultural machinery, Truck mounted cranes, Marine |
Communication input | None |
Construction | Sectional |
Feature | Advanced technology that solves the toughest challengesOptimize and improve machine control and safety with Pro-FXRely on mobile valves in the field |
Maximum Flow Rate | 113 l/min |
Maximum Fluid Temperature | 49 °C |
Maximum Pressure Rating | 210 bar |
Model Code | CM11N01W21 |
Nominal Flow Rating | 113 l/min |
Pressure Rating | 210 bar |
Product Type | Multiple Section Directional Valves |
Product material | Cast Iron |
Sub-brand | None |
Trade Name | CM11 |
Unit type | Mobile Directional Valves |