285408
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
285408
Product specifications
Characteristic | Value |
|---|---|
| Feature | Available in all configurations and sizes |
| Product Height | 1.751 in |
| Product Length/Depth | 9.462 in |
| Product Type | Piston Pump Accessory |
| Product Width | 1.751 in |
| Sub-brand | None |
| Trade Name | None |