Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
285JS10004B
STD ORBITROL 69 ON + VR STEERING UNIT
285JS10004B
Where to buy
Export PDF
Tools
Add to comparison
285JS10004B
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
3.700
Product height mm
93.980
Product length in
6.200
Product length mm
157.480
Product width in
3.700
Product width mm
93.980