Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
285JS10017A
STD ORBITROL 120 ON + VR STEERING UNIT
285JS10017A
Where to buy
Export PDF
Tools
Add to comparison
285JS10017A
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
3.770
Product height mm
95.758
Product length in
5.170
Product length mm
131.318
Product width in
3.770
Product width mm
95.758