Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.040 | |
| A dimension MM | 51.816 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 28611-16-05XZ | |
| Compatible hose ID IN | 0.310 | |
| Compatible hose ID MM | 7.900 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -16 | -16 |
| End Type 1 | FEMALE METRIC 60 DEGREE CONE | Female metric 60 degree cone |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.940 | |
| Hose cut off factor MM | 23.876 | |
| Hose size | -5 | -5 |
| Inside diameter IN | 0.220 | |
| Inside diameter MM | 5.588 | |
| Product height in | 0.860 | |
| Product height mm | 21.844 | |
| Product length in | 2.050 | |
| Product length mm | 52.070 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width mm | 21.844 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
